Pressure Operated Relief Valve (PORV) Models D-3 & D-4

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Pressure Operated Relief Valve (PORV) Models D-3 & D-4, easier than ever!!
The Viking Model D Pressure Operated Relief Valve (PORV) is used in Viking Deluge, Preaction, Firecycle® Multi-Cycle and Surefire® Systems. Once tripped, it maintains a positive vent to prevent the deluge valve from automatically resetting prematurely. The device is automatically reset when the pressure is removed from the control diaphragm. The device is designed to trip when the trip port is pressurized with water from the intermediate chamber of the control valve, or when the water in the inlet is drained from the prime chamber of the control valve. The Model D-4 PORV is similar to the D-3, except some components are specially plated for additional corrosion resistance.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (3)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share