Skip to main content

Model F-2 Straight Through Deluge Valve, Halar® Coated, 2-1/2” (DN65) - 8” (DN200)

Model F-2 Straight Through Deluge Valve, Halar® Coated,  2-1/2” (DN65) - 8” (DN200)

Viking Deluge Valves are quick opening, differential diaphragm flood valves with one moving mechanism. The Viking Model F-2 Halar® Coated Deluge Valve is identical to the Viking Model F-1 Deluge Valve, except the Model F-2 is manufactured with specially coated components. The body and cover of the Model F-2 Deluge Valve is coated inside and outside with Halar® Coating consisting of ethylene chlorotrifluoroethylene (ECTFE). The coating makes the valve suitable for use in corrosive environments similar to those found on offshore platforms and many industrial chemical facilities.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_110902
Part Number(s):
11514Q/B, 11960Q/B, 11959Q/B, 11966Q/B, 11525Q/B, 11911Q/B, 11962Q/B, 11963Q/B, 11961Q/B, 11118Q/B, 11992Q/B, 11996Q/B, 12000Q/B, 12404Q/B, 12402Q/B, 12730Q/B, 12023Q/B
Valve Finish:
Halar Coated
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.