Skip to main content

Model E-1/F-1 Easy Riser® Swing Check Valve & Trim

Model E-1 / F-1 Easy Riser® Swing Check Valve & Trim

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as the Model E-1/F-1 Easy Riser® Swing Check Valve, easier than ever! 

The Model E-1/F-1 Easy Riser® valve is a general purpose rubber-faced check valve approved for use in fire service systems. The valve is for use in wet system risers, preaction system risers and wherever a check valve with a drain connection and gauge connections can be utilized. When used with a flow switch on wet pipe systems not requiring a mechanical alarm, the Easy Riser® Swing Check Valve may replace an alarm check valve.

Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!

 

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_011189
Part Number(s):
07929, 08505, 08506, 08507, 08508, 08509, 08510, 08511, 08512, 08512, 08513, 08515, 08516, 08796, 08797, 08835, 08836, 09039, 09385, 12355, 12356, 12648, 12649, 12650, 12651, 12652, 14023, 07236, 07237, 13776, 13777
Orientation:
Vertical
Trim Material:
Brass
Galvanized
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.