Model VXD Single-Interlocked Preaction System with Pneumatic Release
Viking supervised VXD Single-Interlocked Preaction Systems utilize a Viking Model VXD Deluge Valve and a pneumatically pressurized automatic sprinkler system. This feature helps prevent undetected leaks. Single-Interlocked Preaction Systems are commonly used where the sprinkler system piping and/or sprinklers may be subject to damage. If the system piping or a sprinkler is damaged, supervisory pressure is reduced and a “low air” supervisory condition is activated.
Viking’s Valve and System Configurator(opens in a new window) allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.
Technical Details
Manufacturer:
Viking
Page:
F_051920
Part Number(s):
23565-1, 23586-1, 23607-1, 23628-1, 23650-1, 23671-1, 23692-1, 23753-1, 23566, 23587, 23608, 23629, 23651, 23672, 23693, 23754
Orientation:
Vertical
Trim Material:
Brass
Galvanized
Resources (13)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share