Skip to main content

Model VXD Double-Interlocked Preaction System with Electric/Pneu-Lectric Release

Model VXD Double-Interlocked Preaction System with Electric/Pneu-Lectric Release

Viking VXD Electric/Pneu-Lectric Double Interlocked Preaction Systems utilize a Viking deluge valve, pneumatic supervision of the automatic sprinkler system, and an electric detection system. The deluge valve release trim utilizes a normally closed electric solenoid valve controlled by an approved release control panel with two initiating circuits configured for “cross-zoned” operation. One initiating circuit is connected to the electric detection system; the other to a “low-air” supervisory switch.

Viking’s Valve and System Configurator(opens in a new window) allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_052220
Part Number(s):
23562-1, 23583-1, 23604-1, 23625-1, 23646-1, 23668-1, 23689-1, 23750-1, 23563, 23584, 23605, 23626, 23647, 23669, 23690, 23751
Orientation:
Vertical
Trim Material:
Brass
Galvanized
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.