Skip to main content

Model F-1 Straight Through Deluge Valve, 2-1/2” (DN65) - 8” (DN200)

Model F-1 Straight Through Deluge Valve, 2-1/2” (DN65) - 8” (DN200)

The Viking Model F-1 Deluge Valve is a quick opening, differential diaphragm and flood valve with one moving mechanism. The Deluge Valve is used to control water flow in Deluge and Preaction sprinkler systems. The valve is held closed by system water pressure trapped in the priming chamber; keeping the outlet chamber and system piping dry. In fire conditions, when the releasing system operates, pressure is released from the priming chamber. The Deluge Valve clapper opens to allow water to flow into the system piping.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_110802
Part Number(s):
11018, 11513, 11524, 11910, 11952, 11953, 11954, 11955, 11956, 11958, 11964, 11965, 11991, 11995, 11999, 12014, 12018, 12022, 12026, 12030, 12401, 12403, 12640, 12729
Valve Finish:
Standard Finish
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.