VK800 - Microfast® HP Fixed Temperature Release
The Viking Microfast® HP Fixed Temperature Release is a fixed-temperature, heat-responsive device. It is designed for use on pilot line release systems to activate deluge and preaction systems. The fixed temperature release is equipped with a 3mm glass bulb and is available in several finishes and temperature ratings to meet design requirements.
Technical Details
Manufacturer:
Viking
Page:
F_051091
VK Number:
VK800
Part Number(s):
07848AA, 07848AB, 07848AD, 07848AE, 07848AG, 07848CB, 07848FA, 07848FB, 07848FD, 07848FE, 07848MA/W, 07848MB/W, 07848MD/W, 07848ME/W, 07848MG/W, 07848NA, 07848NB, 07848ND, 07848NE, 07848NG
Max Pressure:
250 psi (17 bar)
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per NFPA 72
Max Spacing:
Per NFPA 72 (up to 40 x 40 ft)
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share