Skip to main content

TRIMPAC® Model D-1 & D-1B SureFire® Single Interlocked Preaction

TRIMPAC® Model D-1 & D-1B SureFire® Single Interlocked Preaction

The Viking SUREFIRE® Single Interlock Preaction TRIMPAC® Model D-1 and D-1B used with either a Model E or F Deluge Valve (A.1), a Viking Easy Riser check valve (F.1), a PAR-3 or VFR400 Release Control Panel (G.1) and all associated trim piping form a unique operating system. The system piping is normally dry and pnuematically pressurized to supervise the integrity of the piping, fitting and sprinklers and provide the failsafe operation of the system upon loss of the primary and secondary power supplies. Preaction systems are commonly used to help minimize accidential water damage and still provide fast water discharge during a fire emergency. The Viking SUREFIRE® Single Interlock Preaction TRIMPAC® Model D-1 & D-1B is a factory assembled and tested unit. The enclosure incorporates access doors for the emergency release (B.1) and alarm test valves (B.7) and view ports for the prime and water supply pressure gauges (B.9).

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051604
Part Number(s):
13798D-1, 13798D-1B, 11894-1 through 11894-8
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.