Pneumatic Actuator

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as an Pneumatic Actuator, easier than ever!!
The Viking Pneumatic Actuator is a spring loaded to open, rolling diaphragm, piston operated valve. It is used wherever a separation is required between the detection and operating systems. The pneumatic actuator is a required component on systems using pneumatic detection to provide the separation between the air in the detection system and the water in the valve operating trim.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (7)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share