Bulletin: VXD Pretrimmed Risers (PTR)
The Viking Model VXD Preaction Systems* are now available as Pre-Trimmed Riser (PTR) systems. The PTR systems are pre-assembled and ready to install. These systems include the following common components needed for preaction systems (if applicable):
- Riser check valve
- Pneumatic actuator
- Release solenoid
- Water flow switch
- Air supervisory switch
- Gauges and valves
- Water supply control valve
- Fully assembled trim with drain manifolds and hoses
Technical Details
Part Number(s):
25464, 25396, 25411, 25437, 25497, 25466, 25398, 25413, 25439, 25499, 25468, 25400, 25415, 25441, 25501, 24883, 24983, 24887, 24897, 24891, 24901
Orientation:
Vertical
Trim Material:
Galvanized
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share