Skip to main content

VK110 - Micromatic® Standard Response Fusible Element Pendent Sprinkler (K5.6)

Fusible Element

Viking Standard Response Fusible Element Pendent Sprinkler VK110 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in Approval Chart 1. (Note: FM Global has no approval classification for Polyester Coatings as corrosion resistant.)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_052314
VK Number:
VK110
K Factor:
5.6 (81)
Part Number(s):
12972, 05508
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.