Skip to main content

VK169, VK168 - Stainless Steel Dry Pendent Sprinkler (K5.6)

VK168 VK169 Stainless Steel Dry Barrel SR 155

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK169 and VK168 Stainless Steel Dry Pendent Sprinklers are just two of thousands of industry-leading sprinklers available to customers! 

The VK169 and VK168 are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area.  NOTE: Viking Stainless Steel Dry Pendent sprinklers carry no listings or approvals. These sprinklers are not listed as corrosion-resistant sprinklers, and are not intended for use in corrosive environments. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_060796
VK Number:
VK169 (photo)
VK168
K Factor:
5.6 (81)
Part Number(s):
10360U, 10377U, 09798U, 09799U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards
Max Spacing:
Per Standards
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.