Skip to main content

VK486 - Residential Horizontal Sidewall Sprinkler (K4.0)

VK486 - Residential Horizontal Sidewall Sprinkler (K4.0)

Viking's Freedom® Model VK486Residential Horizontal Sidewall Sprinkler is cULus Listed with a flow rate of 13 gpm (49.5 L/min) for a 16 x 16 ft (4.9 x 4.9 m) room size. This is the lowest UL Listed flow rate possible for NFPA 13D or 13R residential sprinkler systems requiring a 0.05 gpm/ft 2 (2.04 mm/min) minimum design density. Built from Viking’s patented flow shaper platform, the VK486 sprinkler also offers larger coverage areas including 20 x 20 ft (6.1 x 6.1 m) and 16 x 22 ft (4.9 x 6. 7 m). In each of its UL Listed areas of coverage, it provides the lowest flow rates available in the industry.  The optional Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is UL Listed as corrosion resistant.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_082411
VK Number:
VK486
K Factor:
4.0 (58)
Part Number(s):
17315
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Horizontal Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.