VK504 - ESFR Dry Pendent Sprinkler (K16.8)
![VK504 - ESFR Dry Pendent Sprinkler (K16.8)](/sites/default/files/styles/extra_large/public/2024-05/19912AC_VK504_K_16_8_PD_ESFR_BR_165_Grooved_Angled.png?itok=AGyoWLhe)
Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK504 ESFR Dry Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers!
The VK504 is a fast response fusible element type sprinkler designed for use in storage areas subject to freezing and supplied from a wet system only, in an adjacent heated area. With a 16.8 (242 metric*) nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Resources (9)
![California Proposition 65 Warning Symbol](/sites/default/files/styles/extra_large/public/2024-06/prop-65.png?itok=6Fw4H9tw)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share