Skip to main content

VK540 - Standard Response High Challenge® Upright Sprinkler CMSA (K11.2)

VK540 - Standard Response High Challenge® Upright Sprinkler CMSA (K11.2)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK540 Standard Response High Challenge® Upright Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK540 is a thermosensitive, glass bulb sprinkler intended for use in protecting high piled storage occupancies in accordance with NFPA 13 rules for CMSA sprinklers (formerly known as Large Drop) and FM Global criteria for non-storage and storage sprinklers.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_090595
VK Number:
VK540
K Factor:
11.2 (161)
Part Number(s):
13166, 13167
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.