Skip to main content

VK611 - Microfast® HP EC/QREC Fusible Element Pendent Sprinkler (K5.6)

VK611 - Microfast® HP EC/QREC Fusible Element Pendent Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK611 Microfast® HP EC/QREC Fusible Element Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK611 is a thermosensitive solder link spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The special Polyester coatings can be used in decorative applications where colors are desired. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_020807
VK Number:
VK611
K Factor:
5.6 (81)
Part Number(s):
13972
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
250 psi (17 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.