Skip to main content

VK460 - Residential Horizontal Sidewall Sprinkler (K5.8)

VK460 - Residential Horizontal Sidewall Sprinkler (K5.8)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK460 Residential Horizontal Sidewall Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK460 is a small, thermosensitive, glass bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The Electroless Nickel PTFE (ENT) coating has been investigated for installation in corrosive atmospheres and is UL Listed as corrosion resistant.  With its larger K-factor and large coverage areas, including 14 x 26 ft. (4,3 x 7,9 m), 16 x 24 ft. (4,9 x 7,3 m) and 20 x 20 ft. (6,1 x 6,1 m), the Model VK460 is a popular choice for NFPA 13 residential applications, including hotels and high-rise residential structures.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_110205
VK Number:
VK460
K Factor:
5.8 (84)
Part Number(s):
13933
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
14 ft (4,3 m) x 26 ft (7,9 m)
Orientation:
Horizontal Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.