Skip to main content

VK467 - Residential Upright Sprinkler (K4.9)

VK467 - Residential Upright Sprinkler (K4.9)

The Freedom®VK467 residential upright sprinkler has a K factor of 4.9 (71) and is approved for up to a 16 x 16 ft. (4,9 m x 4,9 m) area of coverage.  The Model VK467 is cULus Listed for installation in any type of residential occupancy, and is particularly well-suited for loft-style residential applications where the sprinkler system’s piping network is exposed.  In these applications, the VK467 residential upright can provide for an easier installation, more efficient hydraulic design, and a lower cost sprinkler system overall.  Viking's residential upright sprinkler can be installed below beams of up to 14 in. (356 mm) in depth and is available in 155°F (68°C) and 175°F (79°C) temperature ratings.  The VK467 is offered in several standard finishes, including Viking’s ENT plating for corrosion resistant applications.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_090413
VK Number:
VK467
K Factor:
4.9 (71)
Part Number(s):
19154
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
9 ft (2,75 m), per cULus listing
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.