Skip to main content

VK3541 - Quick Response Conventional Sprinkler (K8.0)

VK3541 - Quick Response Conventional Sprinkler (K8.0)

The Viking VK3541 Quick Response Conventional Sprinklers are small, thermosensitive, glass bulb spray sprinklers available in several different finishes, temperature ratings, and K-factors to meet design requirements. The special Polyester, and Electroless Nickel Polytetrafluoroethylene (ENT), coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are listed as indicated in the Approval Chart
 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_111620
VK Number:
VK3541
K Factor:
8.0 (115)
Part Number(s):
23912, 23918
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per standards / Listings
Max Spacing:
Per standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.