VK116 - Micromatic® HP Standard Response Horizontal Sidewall High Pressure Sprinkler (K5.6)
Technical Details
Manufacturer:
Viking
Page:
F_082014
VK Number:
VK116
K Factor:
5.6 (81)
Part Number(s):
09849
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
250 psi (17 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
Resources (2)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share