Skip to main content

VK130, VK132 - Micromatic Stainless Steel Sprinkler (K5.6)

VK130, VK132 - Micromatic Stainless Steel Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK130 and VK132 Micromatic® Standard Response Stainless Steel Sprinklers are just two of thousands of industry-leading sprinklers available to customers! 

The VK130 and VK132 are small, corrosion-resistant, thermosensitive, glass bulb spray sprinklers. The design consists of a solid stainless steel frame and deflector, combined with a nominal 5 mm glass-bulb operating element and a specially plated spring. These sprinklers can withstand many harsh corrosive environments that may cause regular brass sprinklers to deteriorate.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_060691
VK Number:
VK130
VK132
K Factor:
5.6 (81)
Part Number(s):
05012B, 06483B
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings; 6 ft (1,8 m) cULus
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.