Skip to main content

VK530 - ELO Upright Sprinkler (Storage-Density/Area) (K11.2)

VK530 - ELO Upright Sprinkler (Storage-Density/Area) (K11.2)

The Viking Standard Response ELO Upright Sprinkler VK530 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements.  The extra-large orifice provides greater flows at lower pressures than standard orifice or large orifice sprinklers. This feature allows reduced pipe sizing for hydraulically calculated sprinkler systems, which require high densities of water.  Viking Standard Response Extra-Large Orifice Sprinklers may eliminate the need for a fire pump or reduce the size of the pump if it is required. On existing systems, replacing large orifice sprinklers with extra-large orifice sprinklers may provide the higher densities required to allow an increase in the hazard classification of an occupancy.

 

InstaSeal Compatible Icon - Small

The VK530 is compatible with revolutionary InstaSeal® technology(opens in a new window) through the addition of new Torque-Assist caps. Look for the compatibility icon to ensure the correct sprinklers are being ordered for a job requiring InstaSeal technology.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_010692
VK Number:
VK530
K Factor:
11.2 (161)
Part Number(s):
09679, 14819
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.