Skip to main content

VK495 - Residential Concealed Pendent Sprinkler (K3.7)

25637AB_QR_BR_155

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK495 Residential Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The cULus Listed VK495 provides sprinkler designers more options than ever before when dealing with the variability in water supplies seen in residential sprinkler systems. The low-flowing K3.7 sprinkler is optimized at the 14’ x 14’ coverage area flowing only 10 gpm at 7.3 psi. The glass bulb VK495 is available in brass or an Electroless Nickel PTFE (ENT) coating for applications in which corrosion might be of concern. Its protective cap prevents damage to the sprinkler during installation and ceiling finishing, and Viking’s line of cover plates offers multiple sizes, finishes and shapes.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_041623
VK Number:
VK495
Part Number(s):
25639
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft. (2,4 m)
Max Spacing:
18' x 18' (5,5 x 5,5 m)
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.