Model VFT Bladder Tanks
![Vertical and Horizontal Bladder Tanks Model VFT ASME Sec. VIII Div.1 - U-1A](/sites/default/files/styles/extra_large/public/2024-04/BladderTank_2k.png?itok=z5SE-g73)
UL Listed and FM Approved foam systems protect applications requiring fast and optimal fire suppression. These systems require various system components — such as bladder tanks — for effectiveness and quality in flammable and combustible liquid fire protection.
The bladder tank is a carbon steel pressure vessel containing an elastomeric bladder between the water and foam concentrate, permitting water pressure to be transferred to the foam concentrate without the two fluids mixing together.
Technical Details
Manufacturer:
Viking
Page:
F_102521
Part Number(s):
VFTV0025U, VFTV0036U, VFTV00250U, VFTV0075U, VFTV0100U, VFTV0150U, VFTV0200U, VFTV0250U, VFTV0300U, VFTV0350U, VFTV0400U, VFTV0450U, VFTV0500U, VFTV0600U, VFTV0700U, VFTV0800U, VFTV0900U, VFTV1000U, VFTV1100U, VFTV1200U, VFTV1300U, VFTV1400U, VFTV1500U, VFTV1600U, VFTV1700U, VFTV1800U, VFTV1900U, VFTV2000U, VFTH0050U, VFTH0075U, VFTH0100U, VFTH0150U, VFTH0200U, VFTH0250U, VFTH0300U, VFTH0350U, VFTH0400U, VFTH0450U, VFTH0500U, VFTH0600U, VFTH0700U, VFTH0800U, VFTH0900U, VFTH1000U, VFTH1100U, VFTH1200U, VFTH1300U, VFTH1400U, VFTH1500U, VFTH1600U, VFTH1700U, VFTH1800U, VFTH1900U, VFTH2000U
Resources (8)
![California Proposition 65 Warning Symbol](/sites/default/files/styles/extra_large/public/2024-06/prop-65.png?itok=6Fw4H9tw)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share