Check Valve
Oxeo Extinguishing System check valves are used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires).
The check valve releases the extinguishing agent in the correct flow direction and prevents flow in the opposite direction. It is installed between the valve of the extinguishing agent cylinder and the manifold. The check valve may be used only in accordance with system approval in argon and nitrogen fire extinguishing systems. Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system!
The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.
Technical Details
Resources (1)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share