InstaSeal® Welded Sprinkler Fittings — Compatible Sprinklers
InstaSeal® technology is revolutionizing the way that fire sprinklers are installed, making it more cost effective, less time consuming and more efficient to install fire sprinklers. With the use of InstaSeal's welded outlet system components, no tape, no pipe dope, and no wrenching is needed.
The welded sprinkler fittings listed in this special bulletin outline which NPT sprinklers are available to be used with the Model IS-W2 InstaSeal® Welded Sprinkler Fittings as well as the associated tool for aligning the sprinkler frame arms.
Technical Details
Manufacturer:
Viking
Page:
F_022324
Resources (1)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share