EasyPac Standpipe Assemblies

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Viking EasyPac Standpipe Assemblies, easier than ever!
Assemblies are available in sizes 3”, 4” and 6”. Specification features of the assemblies include a 300 PSI (20.7 bar) maximum water working pressure, fabricated steel pipe, Schedule 10 steel pipe grooved inlet and outlet connections, a riser body that features a coating of black Ecoat, and the assembly includes a 2-1/2" drain valve with a cap and chain!
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (2)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share