EasyPac Residential Riser Assemblies
Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Viking EasyPac Residential Riser Manifold Assemblies, easier than ever!
Assemblies are available in sizes 1”, 1-1/4”, 1-1/2”, and 2” for NFPA 13D and NFPA13R residential fire sprinkler systems. The configuration eliminates the need to drain the system before installing the relief valve, while a built in test port allows hydrostatic testing without draining the system. The EasyPac Residential Assemblies include pressure gauges, Potter flow switches, 3-way gauge control valve and 1” drain valve (or 1-1/4” for 2” Manifold). The EasyPac assemblies are made with steel bodies and are available in threaded or grooved connections.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (8)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share