EasyPac Floor Control Riser Assemblies

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as Viking EasyPac Floor Control Riser Manifold Assemblies, easier than ever!
Assemblies are available in sizes 1-1/4”, 1-1/2”, 2”, 2-1/2”, 3”, 4”, 6” and 8” for commercial use, in high rise buildings requiring floor control assemblies. They are available with an AGF TESTanDRAIN valve, and/or pressure relief valve (PRV) to meet NFPA 13 requirements for gridded systems and any system requiring a pressure relief valve. This configuration eliminates the need to drain the system before installing the relief valve, while a built-in test port allows hydrostatic testing without draining the system.
EasyPac Floor Control Assemblies include pressure gauges, Potter flow switches, 3-way gauge control valve and appropriate drain valve. Easypac assemblies are available in pipe sizes from 1-1/4” to 2-1/2” (DN32 to DN60), and are made with fabricated steel bodies. All EasyPac assemblies are available in grooved inlet and outlet connections 1-1/4”-2-1/2” using Schedule 10 steel pipe body. The 1-1/4” to 2” assemblies are also available with male NPT threaded inlets and outlets, or threaded inlets x grooved outlets using Schedule 40 steel pipe.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (11)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share