Skip to main content

TRIMPAC® Model E-2 and E-2B Firecycle III Multi-Cycle Deluge

TRIMPAC® Model B-1 and B-1B Deluge Systems with Electric Release

TRIMPAC® Model E-2 and E-2B is a trim package for a Firecycle® III Multicycle Deluge System System with a specific release device and release module for the desired application, manufactured and factory leak tested in a metal enclosure. The standard trim normally required on a Firecycle® III Multi-cycle Deluge System has been preassembled into a single cabinet. TRIMPAC® Model E-2 and E-2B® provides access doors for the emergency release (B.1) and alarm test valve (B.7) for manual operation. TRIMPAC® Model E-2 and E-2B is equipped with priming water pressure and water supply gauge view-ports for easy monitoring of water pressures.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051404
Part Number(s):
13802E-2, 13802E-2B, 11894-1, 11894-8
Trim Material:
Brass
Galvanized
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.