FPL Detector Cable (FC III & FC III-OH)

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as FPL Detector Cable, easier than ever!!
The FPL Detector Cable is a Plenum Fire Alarm cable designed for use in detection circuits. When properly installed in conduit, the FPL Detector Cable meets the requirements for use as the electrical conductor in the detection systems. The FPL Detector Cable consists of 2 number 16 copper conductors or 2 number 18 copper conductors with flexible insulation and jacket. This FPL cable is used in the detector circuit for the Viking Firecycle®III Multi-Cycle Release Control Panel.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (4)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share