TRIMPAC® - Firecycle III Multi-Cycle Single and Double Interlock Preaction

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as TRIMPAC® Firecycle III Multi-Cycle Single and Double Interlock Preaction, easier than ever!!
TRIMPAC® Model E-1 & E-1B is a factory assembled trim package for a Firecycle® III or Firecycle® III-OH multi-cycle preaction system in a metal enclosure. The standard trim normally required on a flow control valve has been moved to a single cabinet. TRIMPAC® Model E-1 & E-1B provides access doors for the emergency release (B.1) and alarm test valve (B.7) for manual operation of these trim valves. TRIMPAC® Model E-1 & E-1B is equipped with priming water pressure and water supply gauge view-ports for easy monitoring of water pressures.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (23)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share