Firecycle® Multi-Cycle OH Detector Model C
The Viking Firecycle® Multi-Cycle OH Detector is a heat sensitive, normally closed, electrical detector, which operates at a fixed temperature. It is rate compensating and features automatic recycling. The detection units are connected with fire-resistant detector cable in series from and to the Firecycle® III Multi-Cycle Control Panel. When a detector is heated to the temperature set point, a mechanical switch opens and breaks the series circuit interrupting the flow of current. When the temperature drops below the set point, the circuit is re-established.
Technical Details
Manufacturer:
Viking
Page:
F_040902
Part Number(s):
11723, 11724, 11725, 11726, 11727, 11728, 11729, 11730
Resources (8)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share