Skip to main content

TRIMPAC® Model E-3 Firecycle III Multi-Cycle Wet System

TRIMPAC® Model B-2, B2B, and B-2S Deluge Systems with Pneumatic Release

TRIMPAC® Model E-3 is a trim package for a Firecycle® III and Firecycle® III-OH System and is manufactured and factory leak tested in a metal enclosure. The standard trim normally required on a Firecycle® III and Firecycle® III-OH System has been preassembled into a single cabinet. TRIMPAC® Model E-3 provides access doors for the emergency release and alarm test valve for manual operation of these trim valves. TRIMPAC® Model E-3 is equipped with a priming water pressure gauge view-ports for easy monitoring of water pressures.

 

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051504
Part Number(s):
12936E-3, 12936E-3B
Trim Material:
Brass
Galvanized
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.