Skip to main content

VK536 - ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)

VK536 - ELO Pendent Sprinkler (Storage-Density/Area) (K11.2)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK536 ELO Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK536 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester, PTFE, and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. (Note: FM Global approves the ENT coating as corrosion resistant. FM Global has no approval classification for PTFE or Polyester coatings as corrosion resistant.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

 

InstaSeal Compatible Icon - Small

The VK536 is compatible with revolutionary InstaSeal® technology(opens in a new window) through the addition of new Torque-Assist caps. Look for the compatibility icon to ensure the correct sprinklers are being ordered for a job requiring InstaSeal technology.

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_072213
VK Number:
VK536
K Factor:
11.2 (161)
Part Number(s):
07961, 14820
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Storage
Storage (In-Rack)
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.