Skip to main content

VK4670 - Freedom® Residential Upright Lead Free Sprinkler (K4.9)

VK4670 - Freedom® Residential Upright Lead Free Sprinkler (K4.9)

"Lead Free" Model: Viking Freedom® Residential Upright Lead Free* Sprinkler VK4670 is a small, thermosensitive, glass bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements.  Refer to technical data sheet for design and installation requirements. *Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953

Read All

Technical Details

Manufacturer:
Viking
Page:
F_061314
VK Number:
VK4670
K Factor:
4.9 (71)
Part Number(s):
19442
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
9 ft (2,75 m)
Max Spacing:
16 x 16 ft (4,9 x 4,9 m)
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.